??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24660.0063 Star Grip
HELP_VARIABLE
Company
Halder
Description
EH 24660. - Star Grips DIN 6336, light metal / raw part, form A
Bill of material
24660.0063 Star Grip
BESTNR
Ref. No.
24660.0063
AUS
Version
raw par, form A, unpolished
D1
63 mm
D2
20 mm
H1
42 mm
H3
21 mm
G
Weight
86 g
Embedded user actions